Flat Table Systems for Glass Processing

Schmalz clamping solutions enable the quick and uncomplicated setup of CNC machining centers for glass processing with flat table. First the vacuum blocks and then the workpiece are fixed for machine processing via two independent vacuum circuits.

Vacuum Blocks VCBL-GL
Vacuum Blocks VCBL-GL
  • With two hose connections for flat table
  • Calibrated friction pad
  • Height: 81.5 mm and 93.5 mm
×
Vacuum Blocks VCBL-GL
Vacuum blocks VCBL-GL for use on CNC glass processing centres with smooth table system of the Japanese machine manufacturer Bando Kiko*.
Vacuum Blocks VCBL-GL for Machining Centers With Flat Table
New
Vacuum Blocks VCBL-GL for Machining Centers With Flat Table
  • With two hose connections for flat tables
  • Precise friction pad
  • Sealing ring with triple sealing lip for glass
  • Replaceable suction plate and sealing ring
×
Vacuum Blocks VCBL-GL for Machining Centers With Flat Table
Precise vacuum block VCBL-GL with high clamping force for the highest demands in glass processing.
Individual vacuum block VCBL-GL-C
Individual vacuum block VCBL-GL-C
  • Geometry and dimensions according to customer requirements
  • With two hose connections for flat table
  • Calibrated friction pad
  • Height: 80 mm to 125 mm
×
Individual vacuum block VCBL-GL-C
Vacuum block with individual suction plate geometry for edge processing of demanding glass workpieces, e.g. in the automotive industry.