Suction cups and suction plates for handling flat, smooth workpieces such as glass which depend on high lateral forces. Bellow suction cups for gentle handling of, for example, automotive glass as well as handling of visible parts made of glass while leaving few marks.

Suction Plates SGF
Suction Plates SGF
  • Diameter: 125 to 400 mm
  • Material: EPDM, HT1
×
Suction Plates SGF
Round suction plate for handling of smooth, flat workpieces, such as glass and plastic sheets.
Bellows Suction Cups SAB HT1 (1.5 Folds)
Bellows Suction Cups SAB HT1 (1.5 Folds)
  • Diameter: 22 to 125 mm
  • Material: HT1
  • Connection nipple vulcanized to elastomer part
×
Bellows Suction Cups SAB HT1 (1.5 Folds)
Round suction cup with 1.5 folds made of mark-free material for handling glass. Very high holding forces and high suction cup stoke.
Bellows Suction Cups SAOB HT1 (Oval, 1.5 Folds)
Bellows Suction Cups SAOB HT1 (Oval, 1.5 Folds)
  • Dimensions: 60 x 30 to 140 x 70 mm
  • Material: HT1
  • Connection nipple vulcanized to elastomer part
×
Bellows Suction Cups SAOB HT1 (Oval, 1.5 Folds)
Oval suction cup with 1.5 folds made of mark-free material for handling glass. Very high holding forces and big stroke.
Suction Cups SFF / SFB1
Suction Cups SFF / SFB1
  • Suction area (Ø) from 10 mm to 40 mm
  • Material: SI, EPDM, HT1, NBR-ESD
×
Suction Cups SFF / SFB1
Suction cups for gentle handling of thin and flexible workpieces.