The effectiveness of the suction cup can be increased with accessory parts. Suction cup inserts and covers ensure mark free gripping of the workpieces.

Filter Discs FD
Filter Discs FD
  • Diameter: 16 to 55 mm
  • For suction cup type: FGA, FG
  • Material: PE
×
Filter Discs FD
The filter disc stops the workpiece from being sucked in to the suction cup.
Suction Cup Covers SU
Suction Cup Covers SU
  • Diameter: 25 to 360 mm
  • Use in combination with suction cups and suction plates
×
Suction Cup Covers SU
Suction cup cover for handling delicate, flat and smooth workpieces (non-marking).
Protection Covers PC
Protection Covers PC
  • Diameter: 125 to 400 mm
  • Protection of suction cups and suction plates
×
Protection Covers PC
Protection cover PC to protect the suction plates from environmental influences and aging during storage or when suction plates are not in use.
Suction Cup Inserts SPI (for SPB1)
Suction Cup Inserts SPI (for SPB1)
  • For bellow suction cups SPB1 ED-65
×
Suction Cup Inserts SPI (for SPB1)
Suction cup inserts for gentle gripping and depositing of flexible and sensitive workpieces. Prevents workpiece from being sucked into the suction cup.
Suction Cup Inserts SPI (for SPB2)
Suction Cup Inserts SPI (for SPB2)
  • For SPB2 20 to 50
×
Suction Cup Inserts SPI (for SPB2)
Insert to avoid drawing-in of foils
Suction Cup Inserts SPI (for SPB4)
Suction Cup Inserts SPI (for SPB4)
  • For SPB4 20 to 50
×
Suction Cup Inserts SPI (for SPB4)
Insert to avoid drawing-in of foils
Suction Cup Inserts SPI PEEK
Suction Cup Inserts SPI PEEK
  • Diameter: 6 to 32 mm
  • For suction cup type: FGA, FG
  • Material: PEEK
×
Suction Cup Inserts SPI PEEK
Suction cup inserts made of PEEK for bellows suction cups FGA and FG for gentle and mark-free gripping and depositing of smooth workpieces.
Sealing Rings DR-MOS SI
Sealing Rings DR-MOS SI
  • Diameter: 20/10 x 2 to 88/64 x 5 mm
  • For suction cup type: FGA, FG
  • Material: SI
×
Sealing Rings DR-MOS SI
Sealing ring made of special foam for optimum sealing on structured surfaces.
Stabilization Elements SPSE
Stabilization Elements SPSE
  • For bellows suction cups SPB4
  • Material: POM
×
Stabilization Elements SPSE
Stabilization element for bellows suction cup SPB4 for stabilizing the workpiece during dynamic handling