Inline ejectors are installed directly in the hose line between the compressed air supply and the suction cups.

Inline Ejectors VR
Inline Ejectors VR
  • Suction rate up to 21 l/min
  • Max. vacuum: 90 %
  • Body made of aluminum
×
Inline Ejectors VR
Robust inline ejector with aluminum main body for space-saving decentralized vacuum generation and mounting directly on the suction cup.
Inline Ejectors SLP
Inline Ejectors SLP
  • Suction rate up to 16 l/min
  • Max. vacuum: 85 %
  • Main body made of plastics
×
Inline Ejectors SLP
Lightweight, compact inline ejector with plastic main body for space-saving, decentralized vacuum generation directly in the hose line.