A feature of the thin glass gripper from Schmalz is its gentle and contamination free handling. The high suction capacity and large effective suction area enable secure handling of workpieces even in dynamic processes. This area gripper is used, for example, for handling of very thin display glass in automated or partially automated processes.

Thin Glass Grippers STGG
Thin Glass Grippers STGG
  • Suction area: 100 x 55 mm and 170 x 105 mm
  • Material suction area: PEEK
  • Suction rate: 31 to 235 l/min
×
Thin Glass Grippers STGG
Area gripper for gentle, contamination-free and extremely dynamic handling of sensitive workpieces in fully automated processes.
Accessories STGG
Accessories STGG
  • Components for the modular design of STGG thin glass grippers
×
Accessories STGG
Accessories for the attachment of sensors and vacuum/damping modules and a variety of robot flange modules.