목재 핸들링용 진공 패드

Suction Plates SPU
Suction Plates SPU
  • Diameter: 100 to 400 mm
  • Material: NBR
  • Supporting plate made of aluminum
×
Suction Plates SPU
Round suction cup for smooth and slightly rough workpieces.
Flat Suction Cups SHFN
Flat Suction Cups SHFN
  • Diameter: 50 to 85 mm
  • Material: NK
  • Supporting plate vulcanized to elastomer part or connection nipple plugged into elastomer part
×
Flat Suction Cups SHFN
Round suction cup with internal sealing edge for sealing on rough, slightly structured surfaces.
Suction Plates SHF
Suction Plates SHF
  • Diameter: 125 to 210 mm
  • Material: NK
  • Supporting plate securely clipped to elastomer part
×
Suction Plates SHF
Round suction plate with large diameter and internal, double sealing edge for sealing on rough surfaces.
Suction Plates SPC
Suction Plates SPC
  • Diameter: 160 to 250 mm
  • Material: NBR
  • Supporting plate securely clipped to elastomer part
×
Suction Plates SPC
Round suction cup with double sealing edge and compressed air connection for handling and separation of workpieces that are porous and subject to through-suction.
Bellows Suction Cups with Sealing Ring
Bellows Suction Cups with Sealing Ring
  • Diameter: 53 to 200 mm
  • Material: NBR / NK
×
Bellows Suction Cups with Sealing Ring
Round bellows suction cup with 1.5 folds for workpieces with uneven or rough surfaces