저용량 유량의 고진공 값에 사용됩니다. 오일 윤활식 펌프, 드라이 러닝 펌프, 급수 링 펌프로 사용할 수 있습니다

Dry-Running Vacuum Pumps EVE-TR
Dry-Running Vacuum Pumps EVE-TR
  • Suction capacity up to 244 m³/h
  • Max. vacuum: 92 %
×
Dry-Running Vacuum Pumps EVE-TR
Oil free vacuum pump with integrated fan, permanently lubricated bearings and high efficiency for handling of airtight parts.
Dry-Running Vacuum Pumps EVE-TR X
Dry-Running Vacuum Pumps EVE-TR X
  • Suction rate: 10 to 129 m³/h
  • Max. vacuum: 92 %
×
Dry-Running Vacuum Pumps EVE-TR X
Oil free vacuum pump with significantly longer maintenance intervals and high efficiency for handling airtight parts.
Oil-Lubricated Vacuum Pumps EVE-OG
Oil-Lubricated Vacuum Pumps EVE-OG
  • Suction rate up to 255 m³/h
  • Max. vacuum: 98 %
×
Oil-Lubricated Vacuum Pumps EVE-OG
Low-maintenance, oil-lubricated vacuum pump with oil separator, three-phase current drive for handling of dense parts.
Water-Ring Pumps EVE-WR
Water-Ring Pumps EVE-WR
  • Suction rate up to 65 m³/h
  • Max. vacuum: 93 %
×
Water-Ring Pumps EVE-WR
Oil and maintenance-free as well as energy-saving water-ring pump with internal exhaust air drying and water refeeding for the highest standards for ambient air and temperature.
Claw Pumps EVE-KL
Claw Pumps EVE-KL
  • Suction capacity: 90 to 310 m³/h
  • Max. vacuum: 85 to 95 %
  • Integrated suction air filter
  • Contactless operating principle
×
Claw Pumps EVE-KL
Vacuum pump with high suction rate and high ultimate vacuum for handling dense and slightly porous workpieces.