Oval high-speed suction cup with an innovative inner structure and high suction cup stroke for narrow and long sheet metal such as sections, pipes or ribbing.
Round suction cup with 1.5 folds for extremely curved and thin-walled metal sheets; very high horizontal and vertical holding forces und high suction cup stroke.
Oval suction cup with 1.5 folds for elongated, curved, thin-walled sheets; very high horizontal and vertical holding forces and high suction cup stroke.
The special suction cup for sheet metal, especially thin-walled car body sheets, but alsoother sensitive workpieces. Very high suction cup stroke as well as high horizontal and vertical holding surface.
The special suction cup for highly curved sheet metal parts, particularly thinwalled car bodywork components with long, narrow shapes such as tubes, sections or ribs. Designed for high horizontal and vertical holding forces and a long suction-cup stroke.
Round suction cup with 1.5 folds for extremely curved and thin-walled sheet metal in high temperature areas; very high horizontal and vertical holding forces and high suction cup stroke.
Erittäin kulutusta kestävä Vulkollan-imutyyny, jossa on 2,5 taitetta suurille kuormille ja pitkä käyttöikä monivuorokäytössä; valinnaisesti öljyuralla.
Edge Gripper Suction Cups for Hot Forming SAOK HT2 (Oval)
Edge gripper suction cups made of HT2 with low internal volume and very high horizontal and vertical holding forces. For handling at temperatures up to 250 °C.