In addition to the functions of a basic ejector, compact ejectors are equipped with a suction valve, a blow off valve, a vacuum switch and a filter.

Compact Ejectors SCPMb / SCPMc / SCPMi
Compact Ejectors SCPMb / SCPMc / SCPMi
  • Suction capacity up to 28 l/min
  • Max. vacuum: 92 %
  • Main body made of plastics
×
Compact Ejectors SCPMb / SCPMc / SCPMi
Mini compact ejector with optional IO-Link and NFC technology for handling tasks with limited available space.
Compact Ejectors SCPSb
Compact Ejectors SCPSb
  • Suction rate up to 71 l/min
  • Max. vacuum: 85 %
  • Main body made of plastics
×
Compact Ejectors SCPSb
Small compact ejector with efficient eco nozzle technology for processes in confined spaces.
Compact Ejectors SCPSc / SCPSi
Compact Ejectors SCPSc / SCPSi
  • Suction rate up to 71 l/min
  • Max. vacuum: 85 %
  • Main body made of plastics
×
Compact Ejectors SCPSc / SCPSi
Small compact ejector with efficient eco nozzle technology, optional IO-Link interface. For use in dynamic processes in confined spaces.
Compact Ejectors SCPSb- / SCPSc- / SCPSi-UHV-HD
Compact Ejectors SCPSb- / SCPSc- / SCPSi-UHV-HD
  • Suction rate up to 53.2 l/min
  • Max. vacuum: 91 %
×
Compact Ejectors SCPSb- / SCPSc- / SCPSi-UHV-HD
Compact ejector in dirt-resistant design for the generation of high vacuum values. For use in automated processes with rough environmental influences.
Compact Ejectors SCPSc-L / SCPSi-L
Compact Ejectors SCPSc-L / SCPSi-L
  • Suction rate up to 323 l/min
  • Max. vacuum: 90 %
×
Compact Ejectors SCPSc-L / SCPSi-L
Ejector with efficient eco nozzle technology, optional IO-Link technology. Use in dynamic processes with high volume flow requirements.
Compact Ejectors SCPi / SMPi
Compact Ejectors SCPi / SMPi
  • Suction capacity up to 185 l/min
  • Max. vacuum: 85 %
×
Compact Ejectors SCPi / SMPi
Compact ejector with integrated system monitoring, IO-Link, air-saving regulation and optional power blow off for highly dynamic, efficient processes.
Compact Ejectors SCPb / SCPi FS RP
Compact Ejectors SCPb / SCPi FS RP
  • Suction rate up to 185 l/min
  • Max. vacuum: 85 %
×
Compact Ejectors SCPb / SCPi FS RP
Complete pneumatic control of compact ejector with optional system monitoring and pneumatic air saving function for high-dynamic, efficient processes.
Compact Ejectors X-Pump SXPi / SXMPi with IO-Link
Compact Ejectors X-Pump SXPi / SXMPi with IO-Link
  • Suction rate up to 220 l/min
  • Max. vacuum: 85 %
  • Main body made of plastics
×
Compact Ejectors X-Pump SXPi / SXMPi with IO-Link
High end compact ejector with IO-Link interface, pressure monitoring, air-saving function for energy and process control.
Compact Ejectors SXMPi Class B
Compact Ejectors SXMPi Class B
  • Suction rate up to 220 l/min
  • Max. vacuum: 85 %
  • Main body made of plastics
×
Compact Ejectors SXMPi Class B
Compact ejector in high-end design with IO-Link and NFC interface, pressure monitoring, air saving function for energy and process control.
Compact Ejectors SCPLb / SCPLc
New
Compact Ejectors SCPLb / SCPLc
  • Suction rate: 290 l/min to 1,140 l/min
  • Max. vacuum: 60 or 90%
  • Main body made of plastics
×
Compact Ejectors SCPLb / SCPLc
Multi-stage compact ejector with highest suction rate for handling airtight or porous workpieces in central vacuum systems
Compact Ejectors SCP-FS
Compact Ejectors SCP-FS
  • Suction rate up to 200 l/min
  • Max. vacuum: 85 %
  • Body made of aluminum
×
Compact Ejectors SCP-FS
Externally controlled compact ejector with optional system monitoring for control of pneumatic valves.
Compact Ejectors SEM-C
Compact Ejectors SEM-C
  • Suction rate up to 673 l/min
  • Max. vacuum: 85 %
  • Body made of aluminum
  • Multi-stage nozzle system
×
Compact Ejectors SEM-C
Compact ejector with high suction rate and integrated system monitoring for handling of porous workpieces.