The area gripping system FXCB/FMCB is ideal for stationary handling tasks with collaborative robots. It is suitable for handling workpieces regardless of size and geometry. The area gripping system is equipped with an integrated pneumatic vacuum generation. Its extremely low weight and rounded shape make this gripper particularly well suited for HRC operation (Human-Robot-Collaboration). Thanks to the innovative product design featuring increased contact surface and reduced impact forces, the gripper fulfills the requirements of ISO TS 15066 (Safety standards for collaborative industrial robot systems).

Area Gripping Systems FXCB
Area Gripping Systems FXCB
  • Area gripper with integrated vacuum generator
  • Suitable for operation with collaborative robots
  • Sealing element: Sealing foam or suction cups
×
Area Gripping Systems FXCB
For all applications in the area of intra-logistics (such as end-of-line packaging, pick & place tasks, etc.) involving HRC robots.
Area Gripping Systems FMCB
Area Gripping Systems FMCB
  • Area gripper for external vacuum generation
  • Suitable for operation with collaborative robots
  • Sealing element: Sealing foam or suction cups
×
Area Gripping Systems FMCB
For all applications in the area of intra-logistics (such as end-of-line packaging, pick & place tasks, etc.) involving HRC robots.
Handling Sets FXCB
Handling Sets FXCB
  • Area gripper with integrated vacuum generator and connection cable
  • Sealing element: Sealing foam or suction cups
  • Suitable for operation with lightweight robots and cobots
×
Handling Sets FXCB
Ready-to-connect handling set for lightweight robots and cobots for intelligent, autonomous and pneumatic vacuum generation.