Clamping Equipment for Glass Processing

Schmalz clamping solutions ensure flexible and efficient production processes in glass working. Suction cups with special friction pads are wear resistant and guarantee precise results, even in challenging operating conditions. Schmalz developed the Quick-Change System SQC especially for machine tables with screw-attachment suction cups. The quick-change suction cups offer minimal setup times and maximum flexibility.

Flat Table Systems for Glass Processing
Flat Table Systems for Glass Processing
  • Clamping Equipment designed for use on flat tables for glass processing
  • Material and construction designed for adverse wet machining conditions
×
Flat Table Systems for Glass Processing
Schmalz clamping solutions enable the quick and uncomplicated setup of CNC machining centers for glass processing with flat table. First the vacuum blocks and then the workpiece are fixed for machine processing via two independent vacuum circuits.
Quick-Change Systems for Bystronic Machines
Quick-Change Systems for Bystronic Machines
  • Quick-Change systems to be used in glass processing
  • Material and construction designed for adverse wet machining conditions
  • Efficient reduction of set-up time
×
Quick-Change Systems for Bystronic Machines
Schmalz developed the Quick-Change System SQC especially for machine tables with screw-attachment suction cups. The quick-change suction cups offer minimal setup times and maximum flexibility.