Flat suction cups with a round shape are particularly suited for handling of flat workpieces. Suction cups grip the workpiece fast and precisely due to their flat shape and small volume.

Flat Suction Cups SUF
Flat Suction Cups SUF
  • Diameter: 1 to 100 mm
  • Material: NBR, NBR-ESD, SI, SI-CO, HT1
×
Flat Suction Cups SUF
Universal suction cup for rapid pick & place applications of flat workpieces with a smooth or slightly rough surface.
Suction Plates SUF
Suction Plates SUF
  • Diameter: 125 to 210 mm
  • Material: NBR
  • Reinforced plastic supporting plate
×
Suction Plates SUF
Round suction plate with high lateral force absorption for smooth or slightly rough workpieces.
Flat Suction Cups PFYN
Flat Suction Cups PFYN
  • Diameter: 1 to 200 mm
  • Material: FPM, HT1, NBR, NBR-CO, PU, SI, SI-CO
  • Antistatic and non-marking variants
×
Flat Suction Cups PFYN
Round universal suction cup available in various materials; especially for workpieces with even, smooth surfaces.
Suction Plates SPU
Suction Plates SPU
  • Diameter: 100 to 400 mm
  • Material: NBR, SI
  • Supporting plate made of aluminum
×
Suction Plates SPU
Round suction cup for smooth and slightly rough workpieces; optionally with peeling insert for separation of sheets.
Suction Plates SPK
Suction Plates SPK
  • Diameter: 55 to 250 mm
  • Material sealing lip: EPDM
  • Supporting plate made of aluminum
×
Suction Plates SPK
Round suction cup with adaptable sealing edge for rough and structured workpieces.
Flat Suction Cups SAF
Flat Suction Cups SAF
  • Diameter: 30 to 125 mm
  • Material: NBR
  • Connection nipple vulcanized to elastomer part
×
Flat Suction Cups SAF
Round flat suction cup with low internal volume and very high horizontal and vertical holding forces even with oiled workpieces.
Flat Suction Cups SAF HT2
Flat Suction Cups SAF HT2
  • Diameter: 30 to 60 mm
  • Material: HT2
  • Connection nipple vulcanized to elastomer part
×
Flat Suction Cups SAF HT2
Round flat suction cup with low internal volume and very high horizontal and vertical holding forces for use in high temperature areas.
Flat Suction Cups PFYN VU1
Flat Suction Cups PFYN VU1
  • Diameter: 15 to 95 mm
  • Material: VU1
  • Connection nipple plugged into elastomer part
×
Flat Suction Cups PFYN VU1
Extremely wear-resistant Vulkollan suction cup for high loads and a long service life in multi-shift operation.
Flat Suction Cups SHFN
Flat Suction Cups SHFN
  • Diameter: 50 to 85 mm
  • Material: NK
  • Supporting plate vulcanized to elastomer part or connection nipple plugged into elastomer part
×
Flat Suction Cups SHFN
Round suction cup with internal sealing edge for sealing on rough, slightly structured surfaces.
Suction Plates SHF
Suction Plates SHF
  • Diameter: 125 to 210 mm
  • Material: NK
  • Supporting plate securely clipped to elastomer part
×
Suction Plates SHF
Round suction plate with large diameter and internal, double sealing edge for sealing on rough surfaces.
Suction Plates SPC
Suction Plates SPC
  • Diameter: 160 to 250 mm
  • Material: NBR
  • Supporting plate securely clipped to elastomer part
×
Suction Plates SPC
Round suction cup with double sealing edge and compressed air connection for handling and separation of workpieces that are porous and subject to through-suction.
Flat Suction Cups SGAN
Flat Suction Cups SGAN
  • Diameter: 7 to 16 mm
  • Material: SI, PU
  • Connection nipple plugged into elastomer part
×
Flat Suction Cups SGAN
Suction cup with soft sealing lip for handling fragile workpieces such as CDs, veneers, wafers and solar cells even in multi-shift operation with short cycle times.