Electric Rope Balancers

Rope balancers are ideal as support for sensitive and precise lifting operations. The sensory detection of the manual force on the control handle enables intuitive control both on the control handle and directly on the workpiece. The load is lifted by a rope. An electromotive roller provides support in the movement by winding and unwinding the rope.

Rope Balancers NEO 30
New
Rope Balancers NEO 30
  • Quick and easy installation
  • Battery operated for mobile use
  • Up to 500 lifting strokes per battery charge
  • Max. lift capacity: 30 kg
×
Rope Balancers NEO 30
Battery-operated, compact and mobile Rope Balancer from Binar Handling for loads up to 30 kg
Binar Handling Quick-Lift Arm QLA
New
Binar Handling Quick-Lift Arm QLA
  • Lift capacity up to 300 kg
  • Sensitive and precise positioning of different workpieces
  • Slewing range of the jib 360°
×
Binar Handling Quick-Lift Arm QLA
With the Binar Handling Quick-Lift Arm (QLA), different workpieces can be handled intuitively with little effort. Available in different sizes and boom lengths.
Binar Handling Quick-Lift Arm 100i Food
New
Binar Handling Quick-Lift Arm 100i Food
  • Load capacity up to 100 kg
  • For use in the food industry
  • Sensitive and precise positioning of different workpieces
×
Binar Handling Quick-Lift Arm 100i Food
The Quick-Lift Arm 100i Food is an intelligent lifting device with a hygienic design from the floor to the jib for the food industry. It meets the highest requirements in terms of ergonomics, safety and efficiency.
Binar Handling Quick-Lift Rail QLR
New
Binar Handling Quick-Lift Rail QLR
  • Load capacity up to 600 kg
  • Sensitive and precise positioning of different workpieces
  • Integration into existing or new rail systems
×
Binar Handling Quick-Lift Rail QLR
With the Binar Handling Quick-Lift Rail (QLR), different workpieces can be handled intuitively with little effort. Available in various sizes. Use in rail systems