Mini compact terminals SCTMi consist of 2 to 16 compact ejectors in miniature design with intelligent interface for IO-Link or Ethernet communication. Energy-efficient thanks to integrated air saving function and condition monitoring. For use in dynamic processes and space-saving integration.
Compact terminal consisting of 2 to 16 compact ejectors with eco nozzle technology, air-saving function, energy and process control and IO-Link interface. Read out and parameterization with a smartphone via NFC technology. Use in dynamic and flexible processes.
Compact terminal consisting of 2 to 16 compact ejectors with eco nozzle technology, air saving function, energy and process control and Ethernet interface. Diagnosis and parameterization via smartphone using NFC technology. Use in dynamic and flexible processes.
Electrically interlocked compact terminal consisting of 2 to 16 compact ejectors. Can be used with external vacuum generation. Use in dynamic and flexible processes.