USB IO-Link Master Class B for parameterizing and analyzing Schmalz devices of the i-series without connection to the controller. The SDI enables the project planning, maintenance, error analysis and commissioning of components with IO-Link interface as well as the use of the comprehensive advantages for energy and process control.

Smart Device Interface SDI
Smart Device Interface SDI
  • USB IO-Link master
  • M12 connector, 5-pin
  • Operating software for laptop
×
Smart Device Interface SDI
USB IO-Link master for parameterizing and analyzing Schmalz i-series devices without a connection to the controller.