Vacuum Generators

The vacuum generation contributes significantly to process reliability when clamping workpieces on CNC machining centers. Schmalz has developed vacuum generators specially to meet the demands in the metal and glass working industry. These systems not only prepare the material, but also monitor and separate liquids or chips that have been sucked in.

Vacuum Generators for CNC Machining Centers
Vacuum Generators for CNC Machining Centers
  • Vacuum generators for wet processing
  • Separation of liquids or chips
×
Vacuum Generators for CNC Machining Centers
Schmalz vacuum generators for demanding wet machining applications have been specially developed for these adverse conditions. By separating liquids and chips and continuously monitoring the vacuum, they offer optimum conditions for efficient and reliable machining under vacuum.
Liquid Separators NLS
Liquid Separators NLS
  • For vacuum pump with suction rate up to 100 m³/h
  • Separation capacity: 60 l/h
  • Integration into the control of the machining center
×
Liquid Separators NLS
Liquid separator with industrial ethernet connection for use in vacuum systems on CNC machining centers.