Vacuum generators provide the required vacuum. The vacuum is generated either pneumatically (ejectors) or electrically (pumps, blowers).

Ejector Modules
Ejector Modules
  • Small and compact vacuum generators
  • For centralized and decentralized vacuum generation
  • Integrated silencer
×
Ejector Modules
Ejector module with eco nozzle technology for efficient vacuum generation and high suction capacity with low air consumption. These are primarily used in the packaging industry, for example, in cardboard box erectors for direct installation without separate housing.
Basic Ejectors
Basic Ejectors
  • Small and compact vacuum generators
  • For centralized and decentralized vacuum generation
  • Integrated silencer
×
Basic Ejectors
Basic ejectors without valve control and system monitoring feature a high maximum vacuum level and are mainly used for handling airtight workpieces.
Inline Ejectors
Inline Ejectors
  • Mounted directly in the hose line
  • Compact design
  • For decentralized vacuum generation
×
Inline Ejectors
Inline ejectors are used in handling systems where space is restricted. The compact design makes them suitable for space-saving, decentralized vacuum generation directly at the suction cup.
Decentralized Ejectors
Decentralized Ejectors
  • High feed and evacuation volume
  • For decentralized vacuum generation
×
Decentralized Ejectors
Decentralized ejectors are ideal for applications with short cycle times, for example sheet metal production, automotive industry, packaging machinery and robotic technology and can be installed directly on the suction cup.
Compact Ejectors
Compact Ejectors
  • Integrated suction and blow off valves
  • Integrated filter and vacuum switch
  • Optional air saving function and functions for energy and process control
×
Compact Ejectors
Compact ejectors have integrated valve technology and are mainly used in fully-automated handling plants (e.g. sheet metal production, automotive industry, robotic applications).
Compact Terminals
Compact Terminals
  • Compact vacuum terminal consisting of up to 16 block-mounted compact ejectors
×
Compact Terminals
Compact terminal consisting of 2 to 16 compact ejectors with eco nozzle technology, air-saving function, energy and process control and IO-Link interface. Read out and parameterization with a smartphone via NFC technology. Use in dynamic and flexible processes.
Vacuum Generators End-of-Arm
Vacuum Generators End-of-Arm
  • Electrical and pneumatic vacuum generators end-of-arm
  • Suction rate up to 57 l/min
  • Max. vacuum: 85%
×
Vacuum Generators End-of-Arm
Vacuum generation with a wide range of adaptation and integration options. End-of-arm (EoA) use in mobile robotics or for stationary handling tasks on collaborative robots (cobots) and industrial robots.
Regulated Vacuum Pumps
Regulated Vacuum Pumps
  • Purely electric operation
  • Operation via touch display
  • Control digital or via IO-Link interface
  • Energy efficient pump technology
×
Regulated Vacuum Pumps
Handling of absorbent to slightly porous components. Use in automated processes with lightweight robots and cobots or in mobile applications.
Vacuum Pumps
Vacuum Pumps
  • High vacuum with low flow rate
  • Oil-lubricated, for use as dry-running or water-ring pump
×
Vacuum Pumps
Vacuum pumps generate a very high level of vacuum and are mainly used in packaging machines, manual handling systems, or for central vacuum generation in gantry-style systems.
Vacuum Blowers
Vacuum Blowers
  • High flow rate with low vacuum
  • Optional frequency regulated and electropneumatic reversing
  • For porous workpieces
×
Vacuum Blowers
Vacuum blowers supply a very high suction rate and are therefore particularly suitable for the handling of porous workpieces such as cardboard boxes, insulation materials, particle board, or sacks.
Vacuum Reservoirs
Vacuum Reservoirs
  • Reservoir for use as safety feature in case of power failure
×
Vacuum Reservoirs
Vacuum reservoirs are used as a safety feature in the event of sudden power failure in areas with strict safety and reliability requirements.
Vacuum Centers
Vacuum Centers
  • Complete unit with pump, reservoir, monitoring device and controller
×
Vacuum Centers
Vacuum centers are used in areas with strict requirements in terms of capacity, safety, and reliability.