Clamping Equipment for Systems from SCM / Morbidelli

Whether using a 1-circuit or 2-circuit system, panel processing or frame production – console vacuum blocks from Schmalz can be positioned precisely and are quick and easy to replace when changing the order.

Vacuum Blocks VCBL-S1
Vacuum Blocks VCBL-S1
  • For SCM TV and TVS consoles (old design) with 72.5 mm console width
  • Integrated touch valve
  • With mechanical pre-fixation
×
Vacuum Blocks VCBL-S1
Vacuum block VCBL-S1 for use on CNC machining centres with console table system of the manufacturers SCM or Morbidelli.
Vacuum Blocks VCBL-S4
Vacuum Blocks VCBL-S4
  • For SCM TVN consoles with 109 mm console width
  • Integrated touch valve
  • With mechanical pre-fixation
×
Vacuum Blocks VCBL-S4
Vacuum block VCBL-S4 for use on CNC machining centres with console table system of the manufacturers SCM or Morbidelli.
Vacuum Blocks VCBL-S6
Vacuum Blocks VCBL-S6
  • For SCM TV consoles of the series Flex, Flexmatic, Start or Pilot with 98 mm console width
  • Integrated touch valve and NFC tag
  • With mechanical pre-fixation
×
Vacuum Blocks VCBL-S6
Vacuum block VCBL-S6 for use on CNC machining centres with console table system of the manufacturers SCM or Morbidelli.
Adapter-Plates ISAP-S
Adapter-Plates ISAP-S
  • Vacuum system for SCM consoles
  • Mechanical pre-fixation to the console
  • Use of Innospann suction cups
×
Adapter-Plates ISAP-S
Innospann Adapter-Plate ISAP-S4 for use on CNC machining centers with console table systems from the machine manufacturers SCM / Morbidelli.
Adapter-Plates AP-S4
Adapter-Plates AP-S4
  • Vacuum system for SCM consoles
  • Integrated touch valve
  • With mechanical pre-fixation
×
Adapter-Plates AP-S4
Adapter-Plate AP-S4 in connection with VCBL-B for use on console table systems from the Italian machine manufacturers SCM / Morbidelli.
Vacuum Blocks VCBL-S6-HD
New
Vacuum Blocks VCBL-S6-HD
  • Vacuum system for SCM TV consoles from the Flex, Flexmativ, Start and Pilot series with a console width of 98 mm
  • Aluminum vacuum block
  • Integrated touch valve and NFC tag
  • With mechanical pre-fixing
×
Vacuum Blocks VCBL-S6-HD
Vacuum block VCBL-S6-HD for challenging applications such as processing solid wood or solid surface materials for console table systems from machine manufacturers SCM or Morbidelli.
Mechanical Clamps VCMC-S4-QUICK
Mechanical Clamps VCMC-S4-QUICK
  • Clamping system for SCM TVN consoles
  • For frames and window profiles
  • With mechanical pre-fixation
×
Mechanical Clamps VCMC-S4-QUICK
Mechanical clamp VCMC-S4-QUICK for use on CNC machining centers from SCM / Morbidelli with TVN console tables.
Mechanical Clamps VCMC-S6-QUICK
Mechanical Clamps VCMC-S6-QUICK
  • Clamping system for SCM TV consoles
  • For frames and window profiles
  • With mechanical pre-fixation
×
Mechanical Clamps VCMC-S6-QUICK
Mechanical clamp VCMC-S6-QUICK for use on CNC machining centers from SCM / Morbidelli with TV console tables.