Mechanical clamping system for CNC machining centers from SCM / Morbidelli with TVN console tables
Particularly suitable for narrow and curved workpieces such as frame parts and window profiles
Set-up is efficient, safe and tool-free; the clamp is mechanically pre-fixed
Tool-free adjustment of the clamping height to the workpiece within seconds; extension of the clamping range possible through extension
Clamping of the workpiece by activating the vacuum on the machine table
Product Highlights
Triangular clamping disc with tool-free quick adjustment enables shortest set-up times
Holds even narrow workpieces securely with clamping forces of up to 700 N
No additional medium required, as the clamp can be activated via operating vacuum of the CNC machining centre
Special friction materials on the clamping disc and clamping surface ensure a secure hold even with high machining forces
Triangular clamping disc (1) is adjustable in clamping height and contact surface on the workpiece without tools and is lowered by activating the vacuum
Extension (2) for adjusting the clamping range
Friction material (3) for optimizing lateral force absorption
Robust main body (4) made of aluminum with dovetail mount (5) for fixing on TVN consoles from SCM / Morbidelli
Durable sealing frame (6) optimized for effortless sliding of the clamp on the console
Clamping system for SCM TVN consoles
For frames and window profiles
With mechanical pre-fixation
The matching documentation for this product is available in this section.