Valves are used to control the vacuum as well as the compressed air. The right valves can increase both the process reliability and the cost-effectiveness of the vacuum system.
Solenoid valves are used for control of the compressed air or vacuum. They are available in different nominal sizes and can be directly matched to the customer-specific application.
Flow restrictor for maintaining the vacuum by reducing the flow rate of individual suction cups. They are used in particular for the handling of porous workpieces.
Non-return valves are used to protect the system. In the event of a power failure, for example, the non-return valve seals the vacuum system against leakage.
Manual valves are mainly used for manual activation or deactivation of vacuum or compressed air circuits or of individual suction cups in lifting equipment.
Compact valves are used to control and monitor vacuum systems. The integration of valve and sensor units makes them particularly suitable for applications with central vacuum supply.