For the control and monitoring of a vacuum system, compact valves are used which are controlled via electrical switching signals. Important process data is transmitted to the control system via an integrated sensor unit.

Compact Valves LQEc / LQEi
Compact Valves LQEc / LQEi
  • Nominal size: 8 mm
  • Nominal flow: 240 l/min
  • Voltage: 24 V
  • Main body made of plastic
×
Compact Valves LQEc / LQEi
Direct operated, electric compact valve for decentralized control and regulation of vacuum systems.
Mini Compact Valves SCPM EV
Mini Compact Valves SCPM EV
  • Nominal flow: 2 m³/h (33 l/min)
  • Main body made of plastic
×
Mini Compact Valves SCPM EV
Mini compact valve for intelligent control and regulation of vacuum systems.