Suction Cups for High-Temperature Applications

Schmalz has developed suction cups to handle workpieces at high temperatures that are perfect for this task. The suction plates can withstand temperatures up to 600 °C and can be used for handling when tempering float glass and during the heat forming process of metal.

Flat Suction Cups SAF HT2
Flat Suction Cups SAF HT2
  • Diameter: 30 to 60 mm
  • Material: HT2
  • Connection nipple vulcanized to elastomer part
×
Flat Suction Cups SAF HT2
Round flat suction cup with low internal volume and very high holding forces for use in high temperature areas.
Bellows Suction Cups SAB HT2 (1.5 Folds)
Bellows Suction Cups SAB HT2 (1.5 Folds)
  • Diameter: 22 to 80 mm
  • Material: HT2
  • Connection nipple vulcanized to elastomer part
×
Bellows Suction Cups SAB HT2 (1.5 Folds)
Round suction cup with 1.5 folds for extremely curved and thin-walled sheet metal in high temperature areas; very high holding forces and high suction cup stroke.
Flat Suction Cups SAOF HT2 (Oval)
Flat Suction Cups SAOF HT2 (Oval)
  • Dimensions: 60 x 23 to 100 x 50 mm
  • Material: HT2
  • Connection nipple vulcanized to elastomer part
×
Flat Suction Cups SAOF HT2 (Oval)
Oval suction cup with low inner volume for elongated sheet metal in high temperature areas; very high holding forces.
Bellows Suction Cups SAOB HT2 (Oval, 1.5 Folds)
Bellows Suction Cups SAOB HT2 (Oval, 1.5 Folds)
  • Dimensions: 60 x 30 and 80 x 40 mm
  • Material: HT2
  • Connection nipple vulcanized to elastomer part
×
Bellows Suction Cups SAOB HT2 (Oval, 1.5 Folds)
Oval suction cup with 1.5 folds for elongated, curved sheet metal in high temperature areas; very high holding forces and high suction cup stroke.
Suction Plates for High-Temperature SPL-HT FPM-F
Suction Plates for High-Temperature SPL-HT FPM-F
  • Diameter: 90 to 190 mm
  • Material: FPM with felt coating
  • Withstands temperatures up to 400 °C
×
Suction Plates for High-Temperature SPL-HT FPM-F
Suction plate with felt coating for temperature resistance and no marks on the workpiece.
Suction Plates for High-Temperature SPL-HT
Suction Plates for High-Temperature SPL-HT
  • Diameter: 35 to 140 mm
  • Material: Special woven silicate
  • Withstands temperatures up to 600 °C
×
Suction Plates for High-Temperature SPL-HT
Suction plate with replaceable seal and stainless steel main body for high temperature resistance.