Clamping Equipment for Woodworking

Vacuum clamping technology for wood processing is essential for efficiently setting up console table, grid table, nesting table and flat table systems.

Clamping Equipment for 1-Circuit Systems
Clamping Equipment for 1-Circuit Systems
  • Clamping elements for 1-circuit systems from Schmalz
  • Extensive portfolio of standard vacuum blocks and supplements for processing narrow and small components
  • Vacuum blocks, aluminum vacuum blocks, mechanical clamps and Innospann available
×
Clamping Equipment for 1-Circuit Systems
Whether using a 1-circuit or 2-circuit system, panel processing or frame production – console vacuum blocks from Schmalz can be positioned precisely and are quick and easy to replace when changing the order. Choose from our comprehensive program of high-quality vacuum blocks and spare parts in original equipment manufacturer quality.
Clamping Equipment for 2-Circuit Systems
Clamping Equipment for 2-Circuit Systems
  • Clamping elements for two-circuit systems from Schmalz
  • Hose-free with separate vacuum circuit for pre-fixing on console
  • Vacuum blocks, aluminum vacuum blocks, mechanical clamps and Innospann available
×
Clamping Equipment for 2-Circuit Systems
Whether using a 1-circuit or 2-circuit system, panel processing or frame production – console vacuum blocks from Schmalz can be positioned precisely and are quick and easy to replace when changing the order. Choose from our comprehensive program of high-quality vacuum blocks and spare parts in original equipment manufacturer quality.
Clamping Equipment for Systems from Biesse
Clamping Equipment for Systems from Biesse
  • Clamping elements for Biesse console systems ATS, EPS and CTS
  • With mounting ring for flexible insertsion into the mounting
  • Vacuum block, mechanical clamps and Innospann available
  • Integrated touch valve
×
Clamping Equipment for Systems from Biesse
Whether using a 1-circuit or 2-circuit system, panel processing or frame production – console vacuum blocks from Schmalz can be positioned precisely and are quick and easy to replace when changing the order. Choose from our comprehensive program of high-quality vacuum blocks and spare parts in original equipment manufacturer quality.
Clamping Equipment for Systems from SCM / Morbidelli
Clamping Equipment for Systems from SCM / Morbidelli
  • Clamping elements for SCM and Morbidelli console systems Start, Pilot, Flex and Flexmatic
  • With dovetail mount for mechanical fixation on console
  • Vacuum blocks, mountings for VCBL-B, mechanical clamps and Innospann available
×
Clamping Equipment for Systems from SCM / Morbidelli
Whether using a 1-circuit or 2-circuit system, panel processing or frame production – console vacuum blocks from Schmalz can be positioned precisely and are quick and easy to replace when changing the order. Choose from our comprehensive program of high-quality vacuum blocks and spare parts in original equipment manufacturer quality.
Clamping Equipment for Grid Table Systems
Clamping Equipment for Grid Table Systems
  • Clamping elements for grid tables of different manufacturers
  • Hose-free with positioning elements according to the different grid and groove dimensions
  • Vacuum blocks, mountings for VCBL-B, mechanical clamps and Innospann available
×
Clamping Equipment for Grid Table Systems
Schmalz vacuum blocks for grid tables enable simple and flexible use; without complex installation. The non-slip fixings enable secure clamping of the workpieces even with high processing forces. This makes them ideal for complex five-axis applications without a wear plate.
Clamping Equipment for Nesting Table Systems
Clamping Equipment for Nesting Table Systems
  • Vacuum system for nesting machine tables
  • Freely positionable with additional hose connection, pre-fixation via vacuum
  • Vacuum blocks and suction cup holders available for VCBL-B
×
Clamping Equipment for Nesting Table Systems
Vacuum systems for use directly on the MDF wear plate of a CNC machining center with a nesting machine table.
Clamping Equipment for Flat Table Systems
Clamping Equipment for Flat Table Systems
  • Clamping Equipment especially designed for use on any flat table
×
Clamping Equipment for Flat Table Systems
Schmalz clamping solutions enable the quick and uncomplicated setup of CNC machining centers with flat table. First the vacuum blocks and then the workpiece are fixed for machine processing via two independent vacuum circuits. Schmalz provides vacuum blocks with a hose connection for universal flat tables and a hose-free version for flat aluminum tables with an integrated vacuum distribution.
Flexibilization of CNC Machining Centers
Flexibilization of CNC Machining Centers
  • Innospann modular clamping system adaptable to a wide variety of machine tables
  • Plug-in suction concept for maximum flexibility and suction power
  • Innospann suction cups, block suction cups and mechanical tensioners available
×
Flexibilization of CNC Machining Centers
The vacuum clamping system Innospann enables every CNC machining center to be retrofitted independently of manufacturer and type. Modernization facilitates quick and flexible retrofitting following frequent product changes - for efficient manufacturing processes starting from one-piece production. Schmalz thus provides an economic alternative to investment in a new machine.
Clamping Equipment for Manual Work
Clamping Equipment for Manual Work
  • Clamping equipment for clamping workpieces for manual processing
×
Clamping Equipment for Manual Work
The vacuum clamping system Multi-Clamp is the perfect tool for quick and flexible clamping of small and medium-sized workpieces. They can be fixed in any position and processed all-round. The Multi-Clamp is portable and can be used in a variety of industrial, workshop and building-site contexts.
Clamping Equipment for Narrow Workpieces
Clamping Equipment for Narrow Workpieces
  • Clamping equipment for effortlessly clamping narrow workpieces
  • Schmalz vacuum clamping technology can be used in a variety of table systems
×
Clamping Equipment for Narrow Workpieces
Very narrow and curved parts can be clamped easily and reliably with mechanical clamps and Adapter-Plates from Schmalz. Narrow suction surfaces enable the precise positioning of the vacuum block along the workpiece contours, holding the workpiece in place. The workpiece is mechanically clamped firmly in place using the clamp.
Replacement Suction Plates
Replacement Suction Plates
  • Replacement suction plates for restoring a vacuum block after wear
×
Replacement Suction Plates
Replacement suction plates for vacuum blocks in different sizes for various machine table systems. The top and bottom suction plates can be replaced quickly and easily.