Bellows suction cups with an oval shape are designed for long and narrow workpieces. Bellows suction cups are used if you need to handle workpieces with different heights, uneven surfaces or even fragile parts.

Bellows Suction Cups SAOB (Oval, 1.5 Folds)
Bellows Suction Cups SAOB (Oval, 1.5 Folds)
  • Dimensions: 60 x 30 to 140 x 70 mm
  • Material: NBR
  • Connection nipple vulcanized to elastomer part
×
Bellows Suction Cups SAOB (Oval, 1.5 Folds)
Oval suction cup with 1.5 folds for elongated, curved, thin-walled sheets; very high horizontal and vertical holding forces and high suction cup stroke.
Bellows Suction Cups SAOB HT1 (Oval, 1.5 Folds)
Bellows Suction Cups SAOB HT1 (Oval, 1.5 Folds)
  • Dimensions: 60 x 30 to 140 x 70 mm
  • Material: HT1
  • Connection nipple vulcanized to elastomer part
×
Bellows Suction Cups SAOB HT1 (Oval, 1.5 Folds)
Oval suction cup with 1.5 folds made of mark-free material for handling glass. Very high horizontal and vertical holding forces and big stroke.
Bellows Suction Cups SAOB HT2 (Oval, 1.5 Folds)
Bellows Suction Cups SAOB HT2 (Oval, 1.5 Folds)
  • Dimensions: 60 x 30 and 80 x 40 mm
  • Material: HT2
  • Connection nipple glued
×
Bellows Suction Cups SAOB HT2 (Oval, 1.5 Folds)
Oval suction cup with 1.5 folds for elongated, curved sheet metal in high temperature areas; very high holding forces and high suction cup stroke.
Bellows Suction Cups SPOB1 (Oval, 1.5 Folds)
Bellows Suction Cups SPOB1 (Oval, 1.5 Folds)
  • Dimensions: 60 x 20, 100 x 40 mm
  • Material: ED
  • Connection element modular
×
Bellows Suction Cups SPOB1 (Oval, 1.5 Folds)
Oval bellows suction cup with 1.5 folds, large suction cup stroke for handling rigid packaging.
Bellows Suction Cups SPOB1f (Oval, 1.5 Folds)
Bellows Suction Cups SPOB1f (Oval, 1.5 Folds)
  • Dimensions: 35 x 15 to 80 x 35 mm
  • Material: SI (use in the food industry)
×
Bellows Suction Cups SPOB1f (Oval, 1.5 Folds)
Oval bellows suction cup with 1.5 folds for dynamically handling bags and film packaging products in flow-wrap packaging processes.
Bellows Suction Cups FSGAO (1.5 Folds)
Bellows Suction Cups FSGAO (1.5 Folds)
  • Dimensions: 95 x 40 and 140 x 65 mm
  • Material: VU1
  • Connection plate screwed to elastomer part
×
Bellows Suction Cups FSGAO (1.5 Folds)
Bellows suction cup made of extremely wear-resistant Vulkollan with 1.5 folds for high loads and long service life in multi-shift operation.