Filters are used in order to protect the vacuum generator and the valve from contamination in dusty environments. The filters are installed between the vacuum generator or valve and the suction cup.

Vacuum Filters VF / STF / STF-D
Vacuum Filters VF / STF / STF-D
  • Nominal flow: from 6 m³/h to 1,440 m³/h
  • Pore size: 3 to 15 µm
×
Vacuum Filters VF / STF / STF-D
Vacuum filter for use in very dusty environments with a degree of separation of almost 100 %; protection of the vacuum generator.
Vacuum Cup Filters VFT
Vacuum Cup Filters VFT
  • Pore size: 80 and 100 µm
  • Connection thread: G1/8" to G3/4"
  • Material: PE and stainless steel
  • Nominal flow: 45 to 770 l/min
×
Vacuum Cup Filters VFT
Vacuum cup filter for central integration in vacuum systems with light to medium degrees of contamination for protection of the vacuum generator.
Inline Filters VFI
Inline Filters VFI
  • Nominal flow: from 2 to 4 m³/h
  • Pore size: 50 µm
  • Connection: hose 4/2, 6/4 or 8/6
×
Inline Filters VFI
Inline filter, installation directly on the suction cup, in vacuum systems with light to medium degrees of contamination to protect the vacuum generator.