All hoses and connections which are required to design a functioning vacuum system are available here. This includes, for example, vacuum hoses, plug-in screw unions, sealing rings and hose clamps.

Vacuum / Compressed Air Hoses VSL
Vacuum / Compressed Air Hoses VSL
  • External/internal diameters from 4/2 to 87/75
  • Material: PA, PE, PU, PVC
×
Vacuum / Compressed Air Hoses VSL
Vacuum / compressed air hose made from PA, PE, PU or PVC, optionally reinforced with hard PVC spirals, wire spirals or fabric lining.
Hose Clamps SSB / SSD
Hose Clamps SSB / SSD
  • Clamping range from diameters 10 to 90 mm
×
Hose Clamps SSB / SSD
Hose clamps with stable threaded spindle for securing smooth or wire-reinforced hose lines on hose nozzles.
Screw in Push Fittings
Screw in Push Fittings
  • Connection thread M5 to G1/2"
  • Material: nickel-plated brass
×
Screw in Push Fittings
Screw in push fittings for quick, tool-free connection of hoses.
Accessories for Screw Unions
Accessories for Screw Unions
  • Connection thread M5 to G1-1/2"
  • Material: nickel-plated brass
×
Accessories for Screw Unions
Accessories for screw unions for closing, reducing, enlarging and extending threaded holes.
Rotary Unions DEF
Rotary Unions DEF
  • Rotation speed: 21 to 3,500/min
×
Rotary Unions DEF
High-strength aluminum or steel rotary unions for connecting hose lines.
Sealing Rings DR
Sealing Rings DR
  • Internal diameters: 3.5 to 48 mm
  • Material: PA
×
Sealing Rings DR
Sealing rings for sealing of connection nipples and other connection elements.