Area Gripping Systems and End Effectors

Area gripping systems and end effectors are gripping systems that can be attached directly on the robot.

Lightweight Gripping Systems SLG
Lightweight Gripping Systems SLG
  • Max. lift capacity 10 kg
  • Dimensions max.: 350 x 350 x 250 mm
  • External or integrated vacuum generation
×
Lightweight Gripping Systems SLG
Individually configured, additively manufactured lightweight gripper for handling cardboard boxes, bags and other freely formed workpieces.
Area Gripping Systems FQE
Area Gripping Systems FQE
  • Integrated pneumatic vacuum generator or connection for external vacuum generation
  • Sealing element: Sealing foam or suction cups
×
Area Gripping Systems FQE
Configurable universal gripper with integrated or external vacuum generation for handling workpieces, e.g. in intralogistics
Finger Grippers
Finger Grippers
  • Realization of flexible gripping tasks
  • Gentle and low-marking gripping
  • Optionally in hygenic design
×
Finger Grippers
Finger grippers are suitable for a wide range of gripping and handling tasks. Due to the special finger geometry, products are gripped form-fittingly and at the same time gently and with low marks. The flexible finger connection enables both centric and parallel gripping with only one tool.
Bin Picker SBPG
Bin Picker SBPG
  • Suction rate up to 180 l/min
  • Vacuum generation integrated or external
  • Sealing element: Bin-picking suction cup with quick-change function
×
Bin Picker SBPG
Vacuum gripper for automated bin picking in the packaging and logistics sector suitable for MRK requirements.
Matrix Area Grippers FMG
New
Matrix Area Grippers FMG
  • Central vacuum connection for external vacuum generation
  • Individually controllable suction cups with integrated stroke
×
Matrix Area Grippers FMG
Compact gripping module for the design of flexible area grippers for handling flat workpieces of various shapes.
Area Gripping Systems FXCB/FMCB
Area Gripping Systems FXCB/FMCB
  • Area gripper with integrated or external vacuum generation
  • Suitable for operation with collaborative robots
  • Sealing element: sealing foam
×
Area Gripping Systems FXCB/FMCB
For all applications in the area of intralogistics (such as end-of-line packaging, pick & place applications) using HRC robots.
Vacuum Area Gripping System FXP/FMP
Vacuum Area Gripping System FXP/FMP
  • Universal gripper for automated palletizing and depalletizing, commissioning and sorting
  • Dimensions: 442 x 130 to 1,432 x 130 mm
  • Sealing element: sealing foam, suction cups
×
Vacuum Area Gripping System FXP/FMP
Area gripping systems are suitable for use in a wide range of applications. They grip a variety of different surfaces and geometries, porous or airtight workpieces and workpieces in undefined positions.
Vacuum Area Gripping Systems FM
Vacuum Area Gripping Systems FM
  • Compact and lightweight gripper for e.g. packaging machines
  • Dimensions: 38 x 22 to 76 x 22 mm
  • Sealing element: sealing foam
×
Vacuum Area Gripping Systems FM
Area gripping systems are suitable for use in a wide range of applications. They grip a variety of different surfaces and geometries, porous or airtight workpieces and workpieces in undefined positions.
Area Gripping Systems FMHD
Area Gripping Systems FMHD
  • Maintenance friendly and robust gripper for the wood industry
  • Dimensions: 350 x 170 to 3,500 x 250 mm
  • Sealing element: sealing foam
×
Area Gripping Systems FMHD
Robust gripping system with integrated reservoir for external vacuum generation; for workpieces with rough surfaces.
Sealing Foams for Area Gripping Systems
Sealing Foams for Area Gripping Systems
  • Replacement sealing foams from Schmalz for gripping systems from other manufacturers
  • Individually manufactured for your gripper
×
Sealing Foams for Area Gripping Systems
Sealing foams are used on vacuum gripping systems for a wide variety of lifting operations. For optimum adaptation to the workpiece.